


192TUC-T4131F20
ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable 192 F, 50 µm multimode (OM2)
General Specifications
Product Number | 192TUC-T4131F20 |
EAN Code | 4056418163000 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Armored |
Fiber Category | 50 µm MM (OM2) |
Application | Aerial, Direct Buried, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -50 °C to 70 °C (-58 °F to 158 °F ) |
Temperature Range, Storage | -50 °C to 70 °C (-58 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 192 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 16 |
Number of Filling Elements | 2 |
Number of Tube Positions | 18 |
Tape | Water-swellable |
Tape, Layer 2 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 17.7 mm (0.7 in ) |
Min. Bend Diameter Installation | 354 mm (13.94 in) |
Min. Bend Diameter Operation | 532 mm (20.94 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 31 |
Fiber Category | OM2 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM2) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 150 m / - |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 233 kg/km (156.57 lb/1000 ft) |
Extended operating temperature range of -50º to +70ºC (-58º to +158ºF)
Allows for operation at extreme low temperatures
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Gel-free waterblocking technology
Craft-friendly cable preparation
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)