text.skipToContent text.skipToNavigation

002EU4-T4701D20

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology  2 F, Single-mode (OS2)

Typically ships in 25 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 002EU4-T4701D20
EAN Code 4056418149837
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category Single-mode (OS2)
Application Aerial,  Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 2
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 1
Number of Filling Elements 5
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange
Fibers per Tube
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 10.5 mm  (0.41 in )
Min. Bend Diameter Installation 316 mm (12.44 in)
Min. Bend Diameter Operation 210 mm (8.27 in)
Optical Characteristics
Fiber Code E
Fiber Name Single-mode (OS2)
Fiber Type Single-mode
Performance Option Code 01
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Category G.652.D 
Dimensions
Cable Weight 73 kg/km (49.05 lb/1000 ft)
Length 0 mm (0 in)
Contains FastAccess® technology
Innovative cable jacket feature reduces cable end access time, reduces overall risk of inadvertent fiber damage, as well as, risk to installers from sharp cable access tools
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Industry-standard performance
Meets the requirements of Telcordia GR-20, Issue 3 and ICEA S-87-640
Available in 62.5 µm, 50 µm, single-mode and hybrid versions
Ready for any application including Gigabit Ethernet and 10 Gigabit Ethernet