192TU4-T4731D20
ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology 192 F, 50 µm multimode (OM2)
General Specifications
Product Number | 192TU4-T4731D20 |
EAN Code | 4056418151052 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM2) |
Application | Aerial, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 192 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 16 |
Number of Filling Elements | 2 |
Number of Tube Positions | 18 |
Tape | Water-swellable |
Tape, Layer 2 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 16 mm (0.63 in ) |
Min. Bend Diameter Installation | 480 mm (18.9 in) |
Min. Bend Diameter Operation | 320 mm (12.6 in) |
Optical Characteristics
Fiber Code | T |
Fiber Type | Multimode |
Performance Option Code | 31 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 750 MHz*km / 500 MHz*km |
Serial 10 Gigabit Ethernet | 150 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM2 |
Dimensions
Cable Weight | 147 kg/km (98.78 lb/1000 ft) |
Length | 0 mm (0 in) |
Contains FastAccess® technology
Innovative cable jacket feature reduces cable end access time, reduces overall risk of inadvertent fiber damage, as well as, risk to installers from sharp cable access tools
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Industry-standard performance
Meets the requirements of Telcordia GR-20, Issue 3 and ICEA S-87-640
Available in 62.5 µm, 50 µm, single-mode and hybrid versions
Ready for any application including Gigabit Ethernet and 10 Gigabit Ethernet