text.skipToContent text.skipToNavigation

192TU4-T4780D20

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology  192 F, 50 µm multimode (OM3)

Contact Distributor for Lead Time
General Specifications
Product Number 192TU4-T4780D20
Installation Methods Aerial,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM3)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 192
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 16
Number of Filling Elements 2
Number of Tube Positions 18
Tape Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 16 mm  (0.63 in )
Min. Bend Diameter Installation 480 mm (18.9 in)
Min. Bend Diameter Operation 320 mm (12.6 in)
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / - 500 MHz*km
Dimensions
Cable Weight 147 kg/km (98.78 lb/1000 ft)
Contains FastAccess® technology
Innovative cable jacket feature reduces cable end access time, reduces overall risk of inadvertent fiber damage, as well as, risk to installers from sharp cable access tools
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Industry-standard performance
Meets the requirements of Telcordia GR-20, Issue 3 and ICEA S-87-640
Available in 62.5 µm, 50 µm, single-mode and hybrid versions
Ready for any application including Gigabit Ethernet and 10 Gigabit Ethernet