288KU5-T4130D20
ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable 288 F, 62.5 µm multimode (OM1)
General Specifications
| Product Number | 288KU5-T4130D20 |
| Installation Methods | Aerial, Direct Buried |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | 62.5 µm MM (OM1) |
| Cable geometry | Round |
General Specifications
| Installation Methods | Aerial, Direct Buried |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | 62.5 µm MM (OM1) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | Telcordia GR-20, ICEA-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 288 |
| Number of Ripcords | 3 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Inner Jacket Material | Polyethylene (PE) |
| Number of Active Tubes | 24 |
| Number of Tube Positions | 24 |
| Tape | Water-swellable |
| Tape, Layer 1 | Water-swellable |
| Tape, Layer 2 | Water-swellable |
| Tape, Layer 3 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 22.2 mm (0.87 in ) |
| Min. Bend Diameter Installation | 666 mm (26.22 in) |
| Min. Bend Diameter Operation | 444 mm (17.48 in) |
Optical Characteristics
| Fiber Code | K |
| Performance Option Code | 30 |
| Fiber Category | OM1 |
| Fiber Type | Multimode |
| Fiber Name | 62.5 µm MM (OM1) |
| Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | ISO/IEC 11801 |
| Fiber Core Diameter | 62.5 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 300 m / 550 m |
| Serial 10 Gigabit Ethernet | 33 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 384 kg/km (258.04 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Corrugated steel tape armor
Provides rodent resistance for direct-buried applications
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)