

144ZUF-T4101DA1
FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
Especificações gerais
Número do produto | 144ZUF-T4101DA1 |
Código EAN | 4056418780702 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Interlocking Armor |
Fiber Category | SMF-28® Ultra |
Flame Rating | Riser (OFNR) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-104-696, CSA FT-4 |
Environmental Conditions
Temperature Range, Installation | -10 °C para 60 °C (14 °F para 140 °F ) |
Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 144 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Interlocking Armor |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Flame-Retardant, UV-Resistant |
Number of Active Tubes | 12 |
Number of Tube Positions | 12 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 383 mm (15.08 in) |
Min. Bend Radius Operation | 249 mm (9.8 in) |
Nominal Outer Diameter | 24.9 mm (0.98 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 440 kg/km (295.67 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
Flexible interlocking armor
Up to seven times the crush protection compared to non-armored cables
Common installations
Outdoor aerial and duct