

288KUF-T4130DA1
FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser 288 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 288KUF-T4130DA1 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Interlocking Armor |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Riser (OFCR) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-104-696, CSA FT-4 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 288 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Interlocking Armor |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Flame-Retardant, UV-Resistant |
Number of Active Tubes | 24 |
Number of Tube Positions | 24 |
Tape | Water-swellable |
Tape, Layer 2 | Water-swellable |
Tape, Layer 3 | Flame-retardant tape |
Tape, Layer 4 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 425 mm (16.73 in) |
Min. Bend Radius Operation | 283 mm (11.14 in) |
Nominal Outer Diameter | 27.4 mm (1.08 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 493 kg/km (331.28 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
Flexible interlocking armor
Up to seven times the crush protection compared to non-armored cables
Common installations
Outdoor aerial and duct