text.skipToContent text.skipToNavigation

216TUZ-T4190D20

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable  216 F, 50 µm multimode (OM4)

Contact Distributor for Lead Time

General Specifications
Product Number 216TUZ-T4190D20
Cable Type Loose Tube
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM4)
Flame Rating LSZH (OFN-LS)
Application Aerial,  Direct Buried,  Duct,  General purpose,  Horizontal 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCR-LS/Riser, Sunlight Resistant (SUN RES), IEEE-1202 flame test, Suitable for Direct Burial (DIR BUR), IEC 60332-3, IEC 60754-2, IEC 61034 
Common Installations Outdoor aerial and duct; indoor general purpose horizontal according to NEC Article 770
Design and Test Criteria ANSI/ICEA S-104-696, UL 13, UL 444, UL 1277, UL 1685, CSA C22.2, No. 230 and No. 232, CSA OFC (FT-4-S1) 
Environmental Conditions
Temperature Range, Installation -30 °C  to  60 °C    (-22 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 216
Number of Ripcords 2
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White
Outer Jacket Color Black
Outer Jacket Material Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 18
Number of Tube Positions 18
Tape Water-swellable
Tape, Layer 2 Water-swellable
Tape, Layer 3 Flame-retardant tape
Tape, Layer 4 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 810 N (182.1 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Min. Bend Radius Installation 279 mm (10.98 in)
Min. Bend Radius Operation 186 mm (7.32 in)
Nominal Outer Diameter 18.6 mm  (0.73 in )
Optical Characteristics
Fiber Code T
Performance Option Code 90
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 287 kg/km (192.86 lb/1000 ft)
Low-smoke, zero-halogen sheath
Key life-safety benefit
Meets cyclic impact and chemical resistance test
Superior performance
Common installations
Outdoor aerial and duct