![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![96 F, 50 µm multimode (OM3)](https://www.corning.com/catalog/coc/products/m/mic-250-2.0-cables/096TD9-T1380-M2/images/096TD9-T1380-M2_A.png/_jcr_content/renditions/product.zoom.1200.jpg)
096TD9-T1380-M2
MIC® 250 2.0 Cable 96 F, 50 µm multimode (OM3)
General Specifications
Product Number | 096TD9-T1380-M2 |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 50 µm MM (OM3) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 96 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Diameter | 2 mm (0.08 in) |
Fiber Bundle Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Number of Active Tubes | 8 |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 153 mm (6.02 in) |
Min. Bend Radius Operation | 102 mm (4.02 in) |
Nominal Outer Diameter | 10.2 mm (0.4 in ) |
Optical Characteristics
Fiber Code | T |
Fiber Type | Multimode |
Performance Option Code | 80 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 300 MHz*km / - |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1000 MHz*km / 600 MHz*km |
Serial 1 Gigabit Ethernet | 1500 MHz*km / 500 MHz*km |
Serial 10 Gigabit Ethernet | 2000 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM3 |
Dimensions
Cable Weight | 87.5 kg/km (58.8 lb/1000 ft) |
Color-coded fibers
Quick and easy identification
Small design
Alternative to traditional indoor cables when smaller diameter required
All-dielectric construction
Requires no grounding or bonding
Compatible with CCH pigtailed cassettes
Ideal for splicing 250 µm to 250 µm fibers