048ZD9-T1301-MA
MIC™ 250 2.0 Indoor Cable 48 F, SMF-28® Ultra fiber, Single-mode (OS2), Plenum Interlocking Armor
General Specifications
| Product Number | 048ZD9-T1301-MA |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Loose Tube |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 48 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tensile Strength Elements and/or Armoring - Layer 2 | Interlocking Armor |
| Buffer Tube Diameter | 2 mm (0.08 in) |
| Number of Active Tubes | 4 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Min. Bend Radius Installation | 237.9 mm (9.37 in) |
| Min. Bend Radius Operation | 158.6 mm (6.24 in) |
| Nominal Outer Diameter | 15.9 mm (0.63 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 174.71 kg/km (117.4 lb/1000 ft) |
Color-coded fibers
Quick and easy identification
Subunitized with 12 fiber groupings
Easily ribbonized for mass fusion splicing
No preferential bend
Easily routable in space constrained environments