288TD9-T1390-M2
MIC™ 250 2.0 Indoor Cable 288 F, 50 µm multimode (OM4), Plenum
General Specifications
| Product Number | 288TD9-T1390-M2 |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Loose Tube |
| Environment | Indoor |
| Product Type | Non-Armored |
| Fiber Category | 50 µm MM (OM4) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 3 °C to 60 °C (37.4 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 288 |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Diameter | 2 mm (0.08 in) |
| Number of Active Tubes | 24 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Min. Bend Radius Installation | 320 mm (12.6 in) |
| Min. Bend Radius Operation | 160 mm (6.3 in) |
| Nominal Outer Diameter | 16 mm (0.63 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 237.3 kg/km (159.46 lb/1000 ft) |
Color-coded fibers
Quick and easy identification
Subunitized with 12 fiber groupings
Easily ribbonized for mass fusion splicing
No preferential bend
Easily routable in space constrained environments