


012TUL-T3691D2M
Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable 12 F, 50 µm multimode, extended 10G distance (OM4)
General Specifications
Product Number | 012TUL-T3691D2M |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM4+) |
Flame Rating | LSZH (OFN-LS) |
Application | Aerial, Direct Buried, Duct, Horizontal, Tray-Rated |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 130, National Electrical Code® (NEC®) OFN-LS, Sunlight Resistant (SUN RES), IEEE-1202 flame test, Suitable for Direct Burial (DIR BUR), IEC 60332-3, IEC 60754-2, IEC 61034 |
Common Installations | Outdoor aerial and duct; indoor general purpose horizontal according to NEC Article 770 |
Design and Test Criteria | ANSI/ICEA S-104-696, UL 1666, UL 1685, CSA OFN-LS FT-4-ST1, CSA C22.2 No. 230 and No. 232 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
Temperature Range, Operation | -50 °C to 75 °C (-58 °F to 167 °F ) |
Temperature Range, Storage | -50 °C to 75 °C (-58 °F to 167 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 12 |
Number of Ripcords | 4 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Color | Blue |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Number of Active Tubes | 1 |
Number of Filling Elements | 5 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Flame-retardant tape |
Tape, Layer 3 | Water-swellable |
Tape, Layer 4 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Compressive Loading | 2400 N/cm |
Max. Tensile Strength, Long-Term | 1500 N (337.21 lbf) |
Max. Tensile Strength, Short-Term | 4500 N (1011.64 lbf) |
Min. Bend Radius Installation | 264 mm (10.39 in) |
Min. Bend Radius Operation | 176 mm (6.93 in) |
Nominal Outer Diameter | 17.6 mm (0.69 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 91 |
Fiber Category | OM4 Extended Distance |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4+) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1100 m / 600 m |
Serial 10 Gigabit Ethernet | 600 m / - |
Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Dimensions
Cable Weight | 299 kg/km (200.92 lb/1000 ft) |
Loose tube construction
Stable and highly reliable transmission parameters
Waterblocking technology
Allows efficient and craft-friendly cable preparation
Extra tough double jackets
Ideal for harsh environments
Listed MSHA 30 CFR Pt 7-K
Mining Safety and Health Administration (MSHA) approved
Common installations
Outdoor aerial and duct