001EB4-14700DF9
ROC™ Drop Dielectric Cable with FastAccess® Technology 1 F, Single-mode (OS2)
General Specifications
| Product Number | 001EB4-14700DF9 |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Print in ft 900 µm 200 kpsi |
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Diameter | 0.9 mm (0.04 in) |
| Fiber Coloring | White |
| Fibers per Tube | 1 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Min. Bend Radius Operation | 63 mm (2.48 in) |
| Nominal Outer Diameter | 5.4 mmx 3 mm (0.21 inx 0.12 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 00 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 15.2 kg/km (10.21 lb/1000 ft) |
FastAccess technology
Saves time and reduces complexity
No special tools
Ease of use
Backwards compatible
Enables fast connectorization and splicing
Innovative cable design
Retains industry standard hardware compatibility such as wedge clamps
Dielectric
Eliminates bonding and grounding requirements
Compact, robust design
Meets industry standards and eliminates installation complexity