001ZB1-18701D9O
ROC™ Drop Toneable Cables with FastAccess™ Technology 900 µm, 1 F, SMF-28® Ultra fiber, Single-mode (OS2), Orange
General Specifications
| Product Number | 001ZB1-18701D9O |
| Installation Methods | Direct Buried, Drop, Duct |
| Cable Type | Single Tube |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Orange |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Color | White |
| Buffer Tube Diameter | 0.9 mm (0.04 in) |
| Toning Conductor | Copper Wire, AWG 24 |
| Fiber Coloring | White |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1335 N (300.12 lbf) |
| Min. Bend Radius Installation | 63 mm (2.48 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 18.2 kg/km (12.23 lb/1000 ft) |
FastAccess technology
Saves time and reduces complexity
No special tools
Ease of use
Backwards compatible
Enables fast connectorization and splicing
Innovative cable design
Retains industry standard hardware compatibility such as wedge clamps
Toneable
Underground detection
Compact, robust design
Meets industry standards and eliminates installation complexity
Available with an Orange Jacket
High-visibility; optimal for rural deployment