012EN4-T4M01A20
SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable 12 F, Single-mode (OS2)
General Specifications
| Product Number | 012EN4-T4M01A20 |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, ADSS |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 12 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Color | Blue |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 1 |
| Number of Filling Elements | 5 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Nominal Outer Diameter | 11.3 mm (0.44 in ) |
| Min. Bend Diameter Installation | 340 mm (13.39 in) |
| Min. Bend Diameter Operation | 226 mm (8.9 in) |
Dimensions
| Cable Weight | 97 kg/km (65.18 lb/1000 ft) |
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation