012EN4-T4S01A20
SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable 12 F, Single-mode (OS2)
Especificaciones generales
| Número del producto | 012EN4-T4S01A20 |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, ADSS |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP 7 CFR 1755.900 (formerly RUS) |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 12 |
| Number of Ripcords | 1 |
| Buffer Tube Color Coding, Layer 1 | Blue |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 1 |
| Number of Filling Elements | 5 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
Mechanical Specifications
| Nominal Outer Diameter | 10.9 mm (0.43 in ) |
| Min. Bend Diameter Installation | 328 mm (12.91 in) |
| Min. Bend Diameter Operation | 218 mm (8.58 in) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 92 kg/km (61.82 lb/1000 ft) |
Loose tube design
Mechanical ruggedness and environmental durability
Self-supporting
Easy, one-step installation
Track-resistant polyethylene (TRPE) jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking design
Provides efficient and craft-friendly cable preparation