


024TN4-T4S90A20
SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable 24 F, 50 µm multimode (OM4)
General Specifications
Product Number | 024TN4-T4S90A20 |
EAN Code | 4056418140162 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, ADSS |
Fiber Category | 50 µm MM (OM4) |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP 7 CFR 1755.900 (formerly RUS) |
Common Installations | Outdoor self-supporting aerial |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Mechanical Specifications
Nominal Outer Diameter | 10.9 mm (0.43 in ) |
Min. Bend Diameter Installation | 328 mm (12.91 in) |
Min. Bend Diameter Operation | 218 mm (8.58 in) |
Optical Characteristics
Fiber Code | T |
Fiber Name | 50 µm MM (OM4) |
Fiber Type | Multimode |
Fiber Compliance | IEC 60793-2-10 |
Performance Option Code | 90 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Wavelengths | 850 nm / 1300 nm |
Coating diameter | 242 µm |
Fiber Category | OM4 |
Dimensions
Cable Weight | 92 kg/km (61.82 lb/1000 ft) |
Loose tube design
Mechanical ruggedness and environmental durability
Self-supporting
Easy, one-step installation
Track-resistant polyethylene (TRPE) jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking design
Provides efficient and craft-friendly cable preparation