 
 
             
            036EN4-T4S01A20
SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable 36 F, Single-mode (OS2)
                General Specifications
        | Product Number | 036EN4-T4S01A20 | 
| Cable Type | Loose Tube | 
| Environment | Outdoor | 
| Product Type | Self-Supporting, ADSS | 
| Fiber Category | Single-mode (OS2) | 
| Cable geometry | Other | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | RDUP 7 CFR 1755.900 (formerly RUS) | 
| Common Installations | Outdoor self-supporting aerial | 
| Design and Test Criteria | ANSI/ICEA S-87-640 | 
                Environmental Conditions
        | Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Central Element | Dielectric | 
| Fiber Count | 36 | 
| Number of Ripcords | 1 | 
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Polyethylene (PE) | 
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members | 
| Buffer Tube Diameter | 2.5 mm (0.1 in) | 
| Number of Active Tubes | 3 | 
| Number of Filling Elements | 3 | 
| Number of Tube Positions | 6 | 
| Tape | Water-swellable | 
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua | 
| Fibers per Tube | 12 | 
                Mechanical Specifications
        | Nominal Outer Diameter | 10.9 mm (0.43 in ) | 
| Min. Bend Diameter Installation | 328 mm (12.91 in) | 
| Min. Bend Diameter Operation | 218 mm (8.58 in) | 
                Optical Characteristics
        | Fiber Code | E | 
| Performance Option Code | 01 | 
| Fiber Category | OS2 | 
| Fiber Type | Single-mode (OS2) / 250 µm | 
| Fiber Name | Single-mode (OS2) | 
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km | 
| Wavelengths | 1310 nm / 1383 nm / 1550 nm | 
| Fiber Compliance | ITU-T G.652.D | 
                Dimensions
        | Cable Weight | 92 kg/km (61.82 lb/1000 ft) | 
Loose tube design
            Mechanical ruggedness and environmental durability
        Self-supporting
            Easy, one-step installation
        Track-resistant polyethylene (TRPE) jacket available
            Suitable for installations up to 25 kV electric field potential
        Innovative waterblocking design
            Provides efficient and craft-friendly cable preparation
        