 
 
            096KN4-T4S30A20
SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable 96 F, 62.5 µm multimode (OM1)
                General Specifications
        | Product Number | 096KN4-T4S30A20 | 
| Cable Type | Loose Tube | 
| Environment | Outdoor | 
| Product Type | Self-Supporting, ADSS | 
| Fiber Category | 62.5 µm MM (OM1) | 
| Cable geometry | Other | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | RDUP 7 CFR 1755.900 (formerly RUS) | 
| Common Installations | Outdoor self-supporting aerial | 
| Design and Test Criteria | ANSI/ICEA S-87-640 | 
                Environmental Conditions
        | Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Central Element | Dielectric | 
| Fiber Count | 96 | 
| Number of Ripcords | 1 | 
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Polyethylene (PE) | 
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members | 
| Buffer Tube Diameter | 2.5 mm (0.1 in) | 
| Number of Active Tubes | 8 | 
| Number of Tube Positions | 8 | 
| Tape | Water-swellable | 
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua | 
| Fibers per Tube | 12 | 
                Mechanical Specifications
        | Nominal Outer Diameter | 12.6 mm (0.5 in ) | 
| Min. Bend Diameter Installation | 378 mm (14.88 in) | 
| Min. Bend Diameter Operation | 252 mm (9.92 in) | 
                Optical Characteristics
        | Fiber Code | K | 
| Performance Option Code | 30 | 
| Fiber Category | OM1 | 
| Fiber Type | Multimode | 
| Fiber Name | 62.5 µm MM (OM1) | 
| Maximum Attenuation | 3.4 dB/km / 1.0 dB/km | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Compliance | ISO/IEC 11801 | 
| Fiber Core Diameter | 62.5 µm | 
| Coating diameter | 242 µm | 
| Serial 1 Gigabit Ethernet | 300 m / 550 m | 
| Serial 10 Gigabit Ethernet | 33 m / - | 
| Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - | 
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km | 
                Dimensions
        | Cable Weight | 122 kg/km (81.98 lb/1000 ft) | 
Loose tube design
            Mechanical ruggedness and environmental durability
        Self-supporting
            Easy, one-step installation
        Track-resistant polyethylene (TRPE) jacket available
            Suitable for installations up to 25 kV electric field potential
        Innovative waterblocking design
            Provides efficient and craft-friendly cable preparation
        