

144KN4-T4S30A20
SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable 144 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 144KN4-T4S30A20 |
EAN Code | 4056418163338 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, ADSS |
Fiber Category | 62.5 µm MM (OM1) |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP 7 CFR 1755.900 (formerly RUS) |
Common Installations | Outdoor self-supporting aerial |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 144 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 12 |
Number of Tube Positions | 12 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Nominal Outer Diameter | 16.1 mm (0.63 in ) |
Min. Bend Diameter Installation | 484 mm (19.06 in) |
Min. Bend Diameter Operation | 322 mm (12.68 in) |
Optical Characteristics
Fiber Code | K |
Fiber Name | 62.5 µm MM (OM1) |
Fiber Type | Multimode |
Fiber Compliance | ISO/IEC 11801 |
Performance Option Code | 30 |
Fiber Core Diameter | 62.5 µm |
Cladding diameter | 125 µm |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz / 500 MHz |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Wavelengths | 850 nm / 1300 nm |
Coating diameter | 242 µm |
Fiber Category | OM1 |
Dimensions
Cable Weight | 196 kg/km (131.71 lb/1000 ft) |
Loose tube design
Mechanical ruggedness and environmental durability
Self-supporting
Easy, one-step installation
Track-resistant polyethylene (TRPE) jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking design
Provides efficient and craft-friendly cable preparation