

001EB1-14100A20
SST-Drop™ Single-Tube, Gel-Filled Cable 1 F, Single-mode (OS2)
General Specifications
Product Number | 001EB1-14100A20 |
Cable Type | Single Tube |
Environment | Outdoor |
Product Type | Toneable |
Fiber Category | Single-mode (OS2) |
Application | Drop |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Compact Drop Subunit listed to National Electrical Code® (NEC®) OFNR, CSA FT-4 |
Compliance | Not Available |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Print Unit of Measure | Feet |
Fiber Count | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric Strength Members with Copper Toning Wire |
Buffer Tube Color | Natural |
Buffer Tube Diameter | 3 mm (0.12 in) |
Toning Conductor | Copper Wire, AWG 24 |
Fiber Coloring | Blue |
Fibers per Tube | 1 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
Min. Bend Radius Operation | 80 mm (3.15 in) |
Nominal Outer Diameter | 10.2 mmx 4.7 mm (0.4 inx 0.19 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 00 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 37 kg/km (24.86 lb/1000 ft) |
Ordering Information
Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 75 lbs., no specialized equipment needed |
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)