text.skipToContent text.skipToNavigation

001TB4-14131A20

SST-Drop™ Single-Tube, Gel-Filled Cable  1 F, OM2, 50 um

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 001TB4-14131A20
Installation Methods Aerial,  Duct,  Drop 
Cable Type Single Tube
Environment Outdoor
Product Type Dielectric
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Compliance Not Available
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Print Unit of Measure Feet
Fiber Count 1
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Diameter 3 mm (0.12 in)
Cable Marking Color White
Fiber Coloring Blue
Fibers per Tube
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term 1350 N (303.49 lbf)
Min. Bend Radius Operation 80 mm (3.15 in)
Nominal Outer Diameter 8.1 mmx  4.5 mm  (0.32 inx  0.18 in )
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Cable Weight 30.5 kg/km (20.5 lb/1000 ft)
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Toneable
Underground detection