text.skipToContent text.skipToNavigation

008EB1-14101A20-US

SST-Drop™ Single-Tube, Gel-Filled Cable  8 F, Single-mode (OS2), BEAD-BABA

Contact Distributor for Lead Time

General Specifications
Product Number 008EB1-14101A20-US
Installation Methods Drop 
Cable Type Single Tube
Environment Outdoor
Product Type Toneable
Fiber Category Single-mode (OS2)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Compact Drop Subunit listed to National Electrical Code® (NEC®) OFNR, CSA FT-4 
Compliance BEAD-BABA
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Print Unit of Measure Feet
Fiber Count 8
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Natural
Buffer Tube Diameter 3 mm (0.12 in)
Toning Conductor Copper Wire, AWG 24
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black
Fibers per Tube
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term 1350 N (303.49 lbf)
Min. Bend Radius Operation 80 mm (3.15 in)
Nominal Outer Diameter 10.2 mmx  4.7 mm  (0.4 inx  0.19 in )
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 37 kg/km (24.86 lb/1000 ft)
Ordering Information
Convenient Contractor-sized Packaging Length 609.6 m (2000 ft) gross weight 75 lbs., no specialized equipment needed
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Toneable
Underground detection