008ZBA-14A01A20
SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable 8 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA
General Specifications
| Product Number | 008ZBA-14A01A20 |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs, ANSI/ICEA S-110-717 |
| Compliance | BEAD-BABA |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Print Unit of Measure | Feet |
| Fiber Count | 8 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Color | Natural |
| Buffer Tube Diameter | 3 mm (0.12 in) |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
| Fibers per Tube | 8 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1335 N (300.12 lbf) |
| Min. Bend Radius Installation | 450 mm (17.72 in) |
| Min. Bend Radius Operation | 135 mm (5.31 in) |
| Nominal Outer Diameter | 12.3 mmx 4.4 mm (0.48 inx 0.17 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 52.5 kg/km (35.28 lb/1000 ft) |