144ZZ4-14161B53
MiniXtend® Ribbon Cable-200 Flow 144F, Bend-Improved Single-mode (OS2)
General Specifications
| Product Number | 144ZZ4-14161B53 |
| Installation Methods | Jetting, Microduct |
| Cable Type | Ribbon |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | G.652.D/G.657.A1 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ICEA S-122-744-2016 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 144 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tape | Water-swellable |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 200 N (44.96 lbf) |
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Nominal Outer Diameter | 6.4 mm (0.25 in ) |
| Min. Bend Diameter Operation | 192 mm (7.56 in) |
| Min. Bend Diameter Installation | 256 mm (10.08 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 61 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | Contour™ Fiber |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 26 kg/km (17.47 lb/1000 ft) |
Bend-Improved Single-mode 190 μm Diameter
ITU-T G.652.D and G.657.A1-compliant 190 micron single-mode fiber with a 9.2 μm MFD maintains full compatibility with existing fiber networks
Flow Ribbon Technology
Allows for smaller cable designs and easier routing in hardware. Flow Ribbons are compatible with both 200 μm and 250 μm commercially available splicers
Reduced Cable Diameter
High fiber density in microduct systems. Up to 60 percent reduction in cable diameter (compared to existing SST-UltraRibbon™) doubling fiber count per duct at similar ODs
Optimized for air-assisted install in microducts
Capable of long installation distances
Compact and light
CapEx-optimised installations & upgrades