036EC8-14101-20
Ribbon Cable, Plenum 36 F, Single-mode (OS2)
General Specifications
| Product Number | 036EC8-14101-20 |
| Installation Methods | Riser, Aerial, Direct Buried, Horizontal, Duct |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Distribution |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Plenum (OFNP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP |
| Design and Test Criteria | ANSI/ICEA S-83-596, NFPA-262, CSA-FT-6 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Buffer Tube Color | Natural |
| Fiber Count | 36 |
| Buffer Tube Diameter | 81 mm (3.19 in) |
| Number of Ripcords | 2 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tape | Water-swellable |
| Ribbons per Tube | 3 |
| Fibers per Ribbon | 12 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 400 N (89.92 lbf) |
| Min. Bend Radius Installation | 146 mm (5.75 in) |
| Min. Bend Radius Operation | 97 mm (3.82 in) |
| Nominal Outer Diameter | 9.7 mm (0.38 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 888 kg/km (596.71 lb/1000 ft) |
Precise fiber and ribbon geometries
Excellent mass splicing yields
Ribbon ID numbers and fiber colors
Easily identifiable
Flame-retardant jacket
Rugged and durable
Available with interlocking armor
Additional mechanical durability
Common installations
Indoor plenum, riser and general building applications