

002TJ8-41190-0F
Ribbon Interconnect Cable, Plenum 2 F, 50 µm multimode (OM4)
General Specifications
Product Number | 002TJ8-41190-0F |
Cable Type | Ribbon |
Environment | Indoor |
Product Type | Interconnect |
Fiber Category | 50 µm MM (OM4) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP, CSA FT-6, ICEA S-83-596 |
Environmental Conditions
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 2 |
Fiber Coloring | Blue, White, White, Orange |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Number of Ribbons | 1 |
Fibers per Ribbon | 2 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 66 N (14.84 lbf) |
Max. Tensile Strength, Short-Term | 66 N (14.84 lbf) |
Min. Bend Radius Installation | 435 mm (17.13 in) |
Min. Bend Radius Operation | 29 mm (1.14 in) |
Nominal Outer Diameter | 2.9 mm (0.11 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 79 kg/km (53.09 lb/1000 ft) |
All-dielectric strength member
Mechanical durability
All-dielectric strength member
Mechanical durability
TEMPEST applications
Interference prevention