002TJ8-41191-0F
Ribbon Interconnect Cable, Plenum 2 F, 50 µm multimode, extended 10G distance (OM4)
General Specifications
| Product Number | 002TJ8-41191-0F |
| Installation Methods | Aerial, Direct Buried, Riser, Duct, Horizontal |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | 50 µm MM (OM4+) |
| Flame Rating | Plenum (OFNP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP, CSA FT-6, ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 2 |
| Fiber Coloring | Blue, White, White, Orange |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Number of Ribbons | 1 |
| Fibers per Ribbon | 2 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 66 N (14.84 lbf) |
| Max. Tensile Strength, Short-Term | 66 N (14.84 lbf) |
| Min. Bend Radius Installation | 435 mm (17.13 in) |
| Min. Bend Radius Operation | 29 mm (1.14 in) |
| Nominal Outer Diameter | 2.9 mm (0.11 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 91 |
| Fiber Category | OM4 Extended Distance |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4+) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1100 m / 600 m |
| Serial 10 Gigabit Ethernet | 600 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Dimensions
| Cable Weight | 79 kg/km (53.09 lb/1000 ft) |
All-dielectric strength member
Mechanical durability
All-dielectric strength member
Mechanical durability
TEMPEST applications
Interference prevention