012EJ8-T3131-0F
Ribbon Interconnect Cable, Plenum 12 F, Single-mode (OS2)
General Specifications
| Product Number | 012EJ8-T3131-0F |
| Installation Methods | Horizontal, Riser, Plenum |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Plenum (OFNP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP, CSA FT-6, ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 12 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Number of Ribbons | 1 |
| Fibers per Ribbon | 12 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 66 N (14.84 lbf) |
| Max. Tensile Strength, Short-Term | 66 N (14.84 lbf) |
| Min. Bend Radius Installation | 50 mm (1.97 in) |
| Min. Bend Radius Operation | 25 mm (0.98 in) |
| Nominal Outer Diameter | 4.2 mm (0.17 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 106 kg/km (71.23 lb/1000 ft) |
All-dielectric strength member
Mechanical durability
All-dielectric strength member
Mechanical durability
TEMPEST applications
Interference prevention