024ZC4-14700S53
RocketRibbon® Cable-250 24F, Dielectric, Bend-Improved Single-Mode (OS2)
General Specifications
| Product Number | 024ZC4-14700S53 |
| Installation Methods | Aerial |
| Cable Type | Ribbon |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor duct and aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640, Telcordia GR-20 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Print in ft with SOCC |
| Fiber Count | 24 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Number of Ribbons | 2 |
| Tape | Waterblocking tape and yarns |
| Fibers per Ribbon | 12 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 10.4 mm (0.41 in ) |
| Min. Bend Diameter Operation | 312 mm (12.28 in) |
| Min. Bend Diameter Installation | 312 mm (12.28 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 00 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 63.2 kg/km (42.47 lb/1000 ft) |
FastAccess® Jacket
Reduces time and risk by limiting need for sharp tools
Gel-free with no filling compound
Eliminates time and labor of cleaning
12 fiber and 24 fiber ribbons
Increased fiber density, easily separated by hand, individually numbered for easy identification
Innovative waterblocking technology
Prevents water penetration