 
 
             
            H28ZQ4-14101S53
RocketRibbon® XD Cable-250 1728F, Dielectric, Bend-improved Single-mode (OS2)
                General Specifications
        | Product Number | H28ZQ4-14101S53 | 
| Cable Type | Ribbon | 
| Environment | Outdoor | 
| Product Type | Dielectric | 
| Fiber Category | SMF-28® Ultra | 
| Application | Duct | 
| Cable geometry | Round | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Common Installations | Designed for Duct Applications | 
| Design and Test Criteria | ANSI/ICEA S-87-640, Telcordia GR-20 | 
                Environmental Conditions
        | Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Cable Marking | Print in ft with SOCC | 
| Fiber Count | 1728 | 
| Number of Ripcords | 2 | 
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Polyethylene (PE) | 
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members | 
| Tape | Water-swellable | 
| Subunit Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua | 
| Number of Subunits | 6 | 
| Ribbons per Subunit | 16 (12 F x 4 Ribbon / 24 F x 8 Ribbon / 12 F x 4 Ribbon) | 
| Fibers per Subunit | 288 | 
                Mechanical Specifications
        | Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) | 
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) | 
| Nominal Outer Diameter | 26 mm (1.02 in ) | 
| Min. Bend Diameter Operation | 780 mm (30.71 in) | 
| Min. Bend Diameter Installation | 780 mm (30.71 in) | 
                Optical Characteristics
        | Fiber Code | Z | 
| Performance Option Code | 01 | 
| Fiber Category | OS2 | 
| Fiber Type | Single-mode (OS2) / 250 µm | 
| Fiber Name | Bend-Improved Single-mode (OS2) | 
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km | 
| Wavelengths | 1310 nm / 1383 nm / 1550 nm | 
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 | 
                Dimensions
        | Cable Weight | 481.91 kg/km (323.83 lb/1000 ft) | 
Unique subunit design
            Flexible, finger-peelable subunits provide protection of each 288-fiber ribbon stack, eliminating the need for furcation when routing directly into hardware and enabling individual access to each ribbon for efficient management in splice trays.
        Complete gel-free design
            No messy filling or flooding compounds mean elimination of time, labor and risk associated with cleaning ribbons, enabling cleaner work areas, simplified splice preparation and less installer error.
        