001U41-31131-BL
900 µm Buffered Fiber 1 F, ClearCurve® ZBL, Single-mode (OS2)
General Specifications
| Product Number | 001U41-31131-BL |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Fiber Category | ClearCurve® ZBL |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Blue |
Mechanical Specifications
| Min. Bend Radius Installation | 15 mm (0.59 in) |
| Min. Bend Radius Operation | 5 mm (0.2 in) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Dimensions
| Cable Weight | 1 kg/km (0.67 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping