002ZD1-31401-20
DFX® 250 Cable, Riser 2 F, 1.65 mm, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
| Product Number | 002ZD1-31401-20 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Loose Tube |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
| Design and Test Criteria | ANSI/ICEA S-83-596, Telcordia GR-409, UL-1666 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 2 |
| Buffer Tube Color | Blue, Orange |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Subunit Diameter | 1.65 mm (0.06 in) |
| Tight Buffer Color | Blue, Orange |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 50 N (11.24 lbf) |
| Max. Tensile Strength, Short-Term | 100 N (22.48 lbf) |
| Min. Bend Radius Installation | 24.75 mm (0.97 in) |
| Min. Bend Radius Operation | 16.5 mm (0.65 in) |
| Nominal Outer Diameter | 1.65 mm (0.06 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 274 kg/km (184.12 lb/1000 ft) |
Two 250 μm fibers
Small 2.0 mm package
Flexible 2-fiber cable
High-density interconnect applications