


018T8F-31191-A1
FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser 18 F, 50 µm multimode, extended 10G distance (OM4)
Especificaciones generales
Número del producto | 018T8F-31191-A1 |
Cable Type | Tight-Buffered |
Environment | Indoor/Outdoor |
Product Type | Interlocking Armor |
Fiber Category | 50 µm MM (OM4+) |
Flame Rating | Riser (OFCR) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 |
Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C a 60 °C (14 °F a 140 °F ) |
Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 18 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Interlocking Armor |
Inner Jacket Material | Flame-Retardant, UV-Resistant |
Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White * |
Flame Rating | Riser (OFCR) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
Min. Bend Radius Installation | 205.5 mm (8.09 in) |
Min. Bend Radius Operation | 137 mm (5.39 in) |
Nominal Inner Cable Diameter | 7.4 mm (0.29 in) |
Nominal Outer Diameter | 13.7 mm (0.54 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 91 |
Fiber Category | OM4 Extended Distance |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4+) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1100 m / 600 m |
Serial 10 Gigabit Ethernet | 600 m / - |
Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 145.7 kg/km (97.91 lb/1000 ft) |
Waterblocking technology
OSP (outdoor) applications
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip