text.skipToContent text.skipToNavigation

024T8F-31180-A1

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser  24 F, 50 µm multimode (OM3)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 024T8F-31180-A1
Cable Type Tight-Buffered
Environment Indoor/Outdoor
Product Type Interlocking Armor
Fiber Category 50 µm MM (OM3)
Flame Rating Riser (OFCR)
Application Aerial,  Direct Buried,  Duct,  Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCR, UL 1666, CSA FT-4 
Design and Test Criteria ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 24
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Tensile Strength Elements and/or Armoring - Layer 1 Water-swellable strength members
Tensile Strength Elements and/or Armoring - Layer 2 Interlocking Armor
Inner Jacket Material Flame-Retardant, UV-Resistant
Tight Buffer Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White *, Red*, Black*, Yellow*, Violet*, Rose*, Aqua*
Flame Rating Riser (OFCR)
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term 1350 N (303.49 lbf)
Min. Bend Radius Installation 205.5 mm (8.09 in)
Min. Bend Radius Operation 137 mm (5.39 in)
Nominal Inner Cable Diameter 8 mm (0.31 in)
Nominal Outer Diameter 13.7 mm  (0.54 in )
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 154.3 kg/km (103.68 lb/1000 ft)
Waterblocking technology
OSP (outdoor) applications
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip