text.skipToContent text.skipToNavigation

008K88-31130-A3

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum  8 F, 62.5 µm multimode (OM1)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 008K88-31130-A3
Cable Type Tight-Buffered
Environment Indoor
Product Type Interlocking Armor
Fiber Category 62.5 µm MM (OM1)
Flame Rating Plenum (OFCP)
Application Horizontal,  Plenum,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCP, NFPA 262, CSA FT-6 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Operation 0 °C  to  70 °C    (32 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Jacketed GRP
Fiber Count 8
Number of Ripcords 2
Outer Jacket Color Orange
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Inner Jacket Material Flame-retardant
Tight Buffer Color Blue, Orange, Green, Brown, Slate, White, Red, Black
Flame Rating Plenum (OFCP)
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F 132 N (29.67 lbf)
Max. Tensile Strength, Long-Term, >12F 200 N (44.96 lbf)
Max. Tensile Strength, Long-Term 132 N (29.67 lbf)
Max. Tensile Strength, Short-Term, ≤12F 440 N (98.92 lbf)
Max. Tensile Strength, Short-Term, >12F 660 N (148.37 lbf)
Max. Tensile Strength, Short-Term 440 N (98.92 lbf)
Min. Bend Radius Installation 170 mm (6.69 in)
Min. Bend Radius Operation 113 mm (4.45 in)
Nominal Inner Cable Diameter 5.9 mm (0.23 in)
Nominal Outer Diameter 11.3 mm  (0.44 in )
Optical Characteristics
Fiber Code K
Performance Option Code 30
Fiber Category OM1 
Fiber Type Multimode
Fiber Name 62.5 µm MM (OM1)
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance ISO/IEC 11801
Fiber Core Diameter 62.5 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / -
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Dimensions
Cable Weight 109 kg/km (73.24 lb/1000 ft)
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable