


018E88-33131-A3
MIC® Tight-Buffered, Interlocking Armored Cable, Plenum 18 F, Single-mode (OS2)
General Specifications
Product Number | 018E88-33131-A3 |
EAN Code | 4056418198699 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Interlocking Armor |
Fiber Category | Single-mode (OS2) |
Flame Rating | Plenum (OFCP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFCP, NFPA 262, CSA FT-6 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 18 |
Number of Ripcords | 2 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Inner Jacket Material | Flame-retardant |
Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White |
Flame Rating | Plenum (OFCP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 132 N (29.67 lbf) |
Max. Tensile Strength, Long-Term, >12F | 200 N (44.96 lbf) |
Max. Tensile Strength, Long-Term | 200 N (44.96 lbf) |
Max. Tensile Strength, Short-Term, ≤12F | 440 N (98.92 lbf) |
Max. Tensile Strength, Short-Term, >12F | 660 N (148.37 lbf) |
Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 206 mm (8.11 in) |
Min. Bend Radius Operation | 137 mm (5.39 in) |
Nominal Inner Cable Diameter | 7.4 mm (0.29 in) |
Nominal Outer Diameter | 13.7 mm (0.54 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 151 kg/km (101.47 lb/1000 ft) |
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable