


004E88-31131-29
MIC® Tight-Buffered Cable, Plenum 4 F, Single-mode (OS2)
General Specifications
Product Number | 004E88-31131-29 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | Single-mode (OS2) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP, NFPA 262, CSA FT-6 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 4 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tight Buffer Color | Blue, Orange, Green, Brown |
Flame Rating | Plenum (OFNP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 132 N (29.67 lbf) |
Max. Tensile Strength, Long-Term, >12F | 200 N (44.96 lbf) |
Max. Tensile Strength, Short-Term, ≤12F | 440 N (98.92 lbf) |
Max. Tensile Strength, Short-Term, >12F | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 78 mm (3.07 in) |
Min. Bend Radius Operation | 52 mm (2.05 in) |
Nominal Outer Diameter | 5.2 mm (0.2 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 222 kg/km (149.18 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable