


012K88-33130-29
MIC® Tight-Buffered Cable, Plenum 12 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 012K88-33130-29 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP, NFPA 262, CSA FT-6 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 12 |
Outer Jacket Color | Orange |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Tight Buffer Color, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Plenum (OFNP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 132 N (29.67 lbf) |
Max. Tensile Strength, Long-Term, >12F | 200 N (44.96 lbf) |
Max. Tensile Strength, Short-Term, ≤12F | 440 N (98.92 lbf) |
Max. Tensile Strength, Short-Term, >12F | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 92 mm (3.62 in) |
Min. Bend Radius Operation | 60 mm (2.36 in) |
Nominal Outer Diameter | 6 mm (0.24 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 3.38 kg/km (2.27 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable