004E81-31131-24
MIC® Tight-Buffered Cable, Riser 4 F, Single-mode (OS2)
General Specifications
Product Number | 004E81-31131-24 |
EAN Code | 4056418191355 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | Single-mode (OS2) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 4 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 200 N (44.96 lbf) |
Max. Tensile Strength, Long-Term, >12F | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term, ≤12F | 660 N (148.37 lbf) |
Max. Tensile Strength, Short-Term, >12F | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 69 mm (2.72 in) |
Min. Bend Radius Operation | 46 mm (1.81 in) |
Nominal Outer Diameter | 4.6 mm (0.18 in ) |
Optical Characteristics
Fiber Code | E |
Fiber Name | SMF-28e+® fiber |
Fiber Type | Single-mode |
Performance Option Code | 31 |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Category | G.652.D |
Dimensions
Cable Weight | 22 kg/km (14.78 lb/1000 ft) |
Ordering Information
Packaging Method | Reel in a Box |
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable