012U81-33131-24
MIC® Tight-Buffered Cable, Riser 12 F, ClearCurve® Single-mode (OS2)
Especificações gerais
| Número do produto | 012U81-33131-24 |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Distribution |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -10 °C para 60 °C (14 °F para 140 °F ) |
| Temperature Range, Operation | -20 °C para 70 °C (-4 °F para 158 °F ) |
| Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Cable Design
| Central Element | Yarn |
| Fiber Count | 12 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
| Tight Buffer Color, Layer 1 | Blue, Orange, Green |
| Tight Buffer Color, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term, ≤12F | 200 N (44.96 lbf) |
| Max. Tensile Strength, Long-Term, >12F | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term, ≤12F | 660 N (148.37 lbf) |
| Max. Tensile Strength, Short-Term, >12F | 1320 N (296.75 lbf) |
| Min. Bend Radius Installation | 91.5 mm (3.6 in) |
| Min. Bend Radius Operation | 61 mm (2.4 in) |
| Nominal Outer Diameter | 6.1 mm (0.24 in ) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Dimensions
| Cable Weight | 301 kg/km (202.26 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable