text.skipToContent text.skipToNavigation

024Z81-33131-24

MIC® Tight-Buffered Cable, Riser  24 F, SMF-28® Ultra fiber, Single-mode (OS2)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 024Z81-33131-24
Installation Methods Horizontal,  Riser 
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category Single-mode (OS2)
Flame Rating Riser (OFNR)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Yarn
Fiber Count 24
Outer Jacket Color Yellow
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Tensile Strength Elements and/or Armoring - Layer 2 Dielectric strength members
Tight Buffer Color, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Tight Buffer Color, Layer 2 Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White *, Red*, Black*, Yellow*, Violet*, Rose*, Aqua*
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F 200 N (44.96 lbf)
Max. Tensile Strength, Long-Term, >12F 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term, ≤12F 660 N (148.37 lbf)
Max. Tensile Strength, Short-Term, >12F 1320 N (296.75 lbf)
Min. Bend Radius Installation 110.25 mm (4.34 in)
Min. Bend Radius Operation 73.5 mm (2.89 in)
Nominal Outer Diameter 7.35 mm  (0.29 in )
Optical Characteristics
Fiber Code Z
Performance Option Code 31
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.4 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Dimensions
Cable Weight 47 kg/km (31.58 lb/1000 ft)
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable