text.skipToContent text.skipToNavigation

072T88-T3180-A3

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum  72 F, 50 µm multimode (OM3)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 072T88-T3180-A3
Installation Methods Horizontal,  Plenum,  Riser 
Cable Type Tight-Buffered
Environment Indoor
Product Type Interlocking Armor
Fiber Category 50 µm MM (OM3)
Flame Rating Plenum (OFCP)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCP, CSA FT-6 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Operation 0 °C  to  70 °C    (32 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Jacketed GRP
Fiber Count 72
Number of Ripcords 8
Outer Jacket Color Aqua
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Fibers per Subunit 12
Number of Active Tubes 6
Subunit Color Aqua
Subunit Diameter 5.55 mm (0.22 in)
Tight Buffer Color Subunit Blue, Orange, Green
Tight-Buffer Color Subunit, Layer 1 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Flame Rating Plenum (OFCP)
Mechanical Specifications
Max. Tensile Strength, Long-Term 200 N (44.96 lbf)
Max. Tensile Strength, Short-Term 660 N (148.37 lbf)
Min. Bend Radius Installation 393 mm (15.47 in)
Min. Bend Radius Operation 262 mm (10.31 in)
Nominal Inner Cable Diameter 1.86 mm (0.07 in)
Nominal Outer Diameter 26.2 mm  (1.03 in )
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 5.278 kg/km (3.55 lb/1000 ft)
12-fiber jacketed subunits
Quick and easy identification
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable