


060K88-T3130-29
MIC® Unitized Tight-Buffered Cable, Plenum 60 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 060K88-T3130-29 |
EAN Code | 4056418197890 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 60 |
Number of Ripcords | 6 |
Outer Jacket Color | Orange |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fibers per Subunit | 12 |
Number of Active Tubes | 5 |
Subunit Color | Orange |
Subunit Diameter | 5.55 mm (0.22 in) |
Tight Buffer Color Subunit | Blue, Orange, Green |
Tight-Buffer Color Subunit, Layer 1 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Tight Buffer Color Subunit, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Plenum (OFNP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 269 mm (10.59 in) |
Min. Bend Radius Operation | 179 mm (7.05 in) |
Nominal Outer Diameter | 17.9 mm (0.7 in ) |
Características ópticas
Código da fibra | K |
Código de opção de desempenho | 30 |
Categoria da fibra | OM1 |
Tipo de fibra | Multimodo |
Nome da fibra | 62,5 µm MM (OM1) |
Atenuação máxima | 3.4 dB/km / 1.0 dB/km |
Comprimentos de onda | 850 nm / 1300 nm |
Conformidade de fibra | ISO/IEC 11801 |
Diâmetro do núcleo da fibra | 62,5 µm |
Diâmetro do revestimento | 242 µm |
Ethernet 1 Gigabit serial | 300 m / 550 m |
Ethernet 10 Gigabit serial | 33 m / - |
Largura de banda modal efetiva mínima (EMB) | 220 MHz*km / - |
Largura de banda mín. de lançamento sobrecarregado (OFL) | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 267.9 kg/km (180.02 lb/1000 ft) |
Subunidades de 12 fibras revestidas
Identificação rápida e fácil
Fibras com buffer de 900 µm
Decapagem fácil e consistente
Estrutura totalmente dielétrica
Não exige aterramento ou conexão
Revestimento retardante de chamas
Resistente e durável