


144K88-Y3130-29
MIC® Unitized Tight-Buffered Cable, Plenum 144 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 144K88-Y3130-29 |
EAN Code | 4056418780283 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 144 |
Number of Ripcords | 13 |
Outer Jacket Color | Orange |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fibers per Subunit | 24 |
Number of Active Tubes | 6 |
Subunit Color | Orange |
Subunit Diameter | 6.8 mm (0.27 in) |
Tight Buffer Color Subunit | Blue, Orange, Green |
Tight-Buffer Color Subunit, Layer 1 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Tight Buffer Color Subunit, Layer 2 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Plenum (OFNP) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 352.5 mm (13.88 in) |
Min. Bend Radius Operation | 235 mm (9.25 in) |
Nominal Outer Diameter | 23.5 mm (0.93 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 482.3 kg/km (324.09 lb/1000 ft) |
24-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable