


048T81-61191-24
MIC® Unitized Tight-Buffered Cable, Riser 48 F, 50 µm multimode, extended 10G distance (OM4+)
General Specifications
Product Number | 048T81-61191-24 |
EAN Code | 4056418149134 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 50 µm MM (OM4+) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 48 |
Number of Ripcords | 9 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fibers per Subunit | 6 |
Number of Active Tubes | 8 |
Subunit Color | Aqua |
Subunit Diameter | 4.4 mm (0.17 in) |
Tight Buffer Color Subunit | Blue, Orange, Green, Brown, Slate, White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 267 mm (10.51 in) |
Min. Bend Radius Operation | 178 mm (7.01 in) |
Nominal Outer Diameter | 17.8 mm (0.7 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 91 |
Fiber Category | OM4 Extended Distance |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4+) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1100 m / 600 m |
Serial 10 Gigabit Ethernet | 600 m / - |
Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 2.584 kg/km (1.74 lb/1000 ft) |
6-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable