text.skipToContent text.skipToNavigation

060E81-T3131-24

MIC® Unitized Tight-Buffered Cable, Riser  60 F, Single-mode (OS2)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 060E81-T3131-24
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category Single-mode (OS2)
Flame Rating Riser (OFNR)
Application Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Jacketed GRP
Fiber Count 60
Number of Ripcords 6
Outer Jacket Color Yellow
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Fibers per Subunit 12
Number of Active Tubes 5
Subunit Color Yellow
Subunit Diameter 5.55 mm (0.22 in)
Tight Buffer Color Subunit Blue, Orange, Green
Tight-Buffer Color Subunit, Layer 1 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Tight Buffer Color Subunit, Layer 2 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Short-Term 1320 N (296.75 lbf)
Min. Bend Radius Installation 268.5 mm (10.57 in)
Min. Bend Radius Operation 179 mm (7.05 in)
Nominal Outer Diameter 17.9 mm  (0.7 in )
Optical Characteristics
Fiber Code E
Performance Option Code 31
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.4 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 2335 kg/km (1569.05 lb/1000 ft)
12-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable