text.skipToContent text.skipToNavigation

060T81-T3131-24

MIC® Unitized Tight-Buffered Cable, Riser  60 F, 50 µm multimode (OM2)

Contact Distributor for Lead Time

General Specifications
Product Number 060T81-T3131-24
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category 50 µm MM (OM2)
Flame Rating Riser (OFNR)
Application Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Jacketed GRP
Fiber Count 60
Number of Ripcords 6
Outer Jacket Color Orange
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Fibers per Subunit 12
Number of Active Tubes 5
Subunit Color Orange
Subunit Diameter 5.55 mm (0.22 in)
Tight Buffer Color Subunit Blue, Orange, Green
Tight-Buffer Color Subunit, Layer 1 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Tight Buffer Color Subunit, Layer 2 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Short-Term 1320 N (296.75 lbf)
Min. Bend Radius Installation 268.5 mm (10.57 in)
Min. Bend Radius Operation 179 mm (7.05 in)
Nominal Outer Diameter 17.9 mm  (0.7 in )
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Cable Weight 2335 kg/km (1569.05 lb/1000 ft)
12-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable