


072E81-T3131-24
MIC® Unitized Tight-Buffered Cable, Riser 72 F, Single-mode (OS2)
General Specifications
Product Number | 072E81-T3131-24 |
EAN Code | 4056418190495 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | Single-mode (OS2) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 72 |
Number of Ripcords | 7 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fibers per Subunit | 12 |
Number of Active Tubes | 6 |
Subunit Color | Yellow |
Subunit Diameter | 5.55 mm (0.22 in) |
Tight Buffer Color Subunit | Blue, Orange, Green |
Tight-Buffer Color Subunit, Layer 1 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Tight Buffer Color Subunit, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 279 mm (10.98 in) |
Min. Bend Radius Operation | 186 mm (7.32 in) |
Nominal Outer Diameter | 18.6 mm (0.73 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 276 kg/km (185.46 lb/1000 ft) |
12-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable