text.skipToContent text.skipToNavigation

072K81-T3130-24

MIC® Unitized Tight-Buffered Cable, Riser  72 F, 62.5 µm multimode (OM1)

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 072K81-T3130-24
EAN Code 4056418176642
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category 62.5 µm MM (OM1)
Flame Rating Riser (OFNR)
Application General purpose,  Horizontal 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Jacketed GRP
Fiber Count 72
Number of Ripcords 7
Outer Jacket Color Orange
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Fibers per Subunit 12
Number of Active Tubes 6
Subunit Color Orange
Subunit Diameter 5.55 mm (0.22 in)
Tight Buffer Color Subunit Blue, Orange, Green
Tight-Buffer Color Subunit, Layer 1 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Tight Buffer Color Subunit, Layer 2 Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Short-Term 1320 N (296.75 lbf)
Min. Bend Radius Installation 279 mm (10.98 in)
Min. Bend Radius Operation 186 mm (7.32 in)
Nominal Outer Diameter 18.6 mm  (0.73 in )
Optical Characteristics
Fiber Code K
Performance Option Code 30
Fiber Category OM1 
Fiber Type Multimode
Fiber Name 62.5 µm MM (OM1)
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance ISO/IEC 11801
Fiber Core Diameter 62.5 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / -
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Dimensions
Cable Weight 276 kg/km (185.46 lb/1000 ft)
12-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable